Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Control handwheels
GN 736
GN 736 A
GN 736 - Control handwheels, Type A, without handle
Berger Tools
...
Control handwheels
GN 736
GN 736 A
GN 736 - Control handwheels, Type A, without handle
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Zustellrad GN736-52-K10-A
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
ARTNR
D1 [mm]
Bore H8
D2
Type
TYPE
D3 [mm]
D4 [mm]
D5 [mm]
-0.5
B [mm]
H [mm]
L1 [mm]
L2 [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
1
2
3
4
5
6
GN736-52-B10-A
52
B10
ohne Nut
22
37
39.5
13
3.8
23
17
0.0560
84879090
YES
GN736-62-B10-A
62
B10
ohne Nut
25
47
49.5
13
3.8
23
17
0.0760
84879090
YES
GN736-52-K10-A
52
K10
mit Nut
22
37
39.5
13
3.8
23
17
0.0590
84879090
YES
GN736-62-K10-A
62
K10
mit Nut
25
47
49.5
13
3.8
23
17
0.0817
84879090
YES
GN736-52-Z10-A
52
Z10
mit Spannzange
22
37
39.5
13
3.8
23
17
0.0650
84879090
YES
GN736-62-Z10-A
62
Z10
mit Spannzange
25
47
49.5
13
3.8
23
17
0.1000
84879090
YES
Näytä pakattu näyttö (6 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Berger Tools
- GN 736
Tilausnumero
GN736-52-K10-A
Shorttext
Control handwheels, Type A, without handle
Viimeisin muutos
04.04.2023 10:23:42
Yksikkö
Avainsanat
Adjusting
Control handwheels
Operating parts
Tools
Type
cranks
handle
handwheels
Luokitukset
By Functionality
BYFUNC_CONTROLING Controling
BYFUNC_SCREWING Screwing
BYFUNC_FASTENING Fastening
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-01-03-90 Käsipyörä (ohjauselementti, määrittelemätön)
ECLASS 10.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 10.0.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 9.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 9.0
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 8.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 8.0
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 7.1
23-01-03-90 Hand wheel (control elem., unclassified)
ECLASS 7.0
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 6.2
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 6.1
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 6.0
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 5.1
23-01-03-90 Handwheel (unclassified)